To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Tripp Lite Power Strip W/Surge Suppression 24 NEMA 5-15R Outlets

These Tripp Lite power strips with AC surge suppression offer a convenient method of horizontal or vertical power distribution in equipment racks, computer rooms, workbenches, raceways and more. By utilizing these power strips you can protect connected equipment from transient surges and line noise with built-in surge suppression rated at 450 joules. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features rugged all-metal housing, lighted power switch with transparent guard to prevent accidental shutoff, 15A resettable circuit breaker and attractive gray housing with black output receptacles. Order today!

Features
  • Used to provide AC power and surge protection to attached equipment
  • Includes NEMA 5-15R output receptacles with 2.717-on. center-to-center outlet spacing
  • Lighted power switch with transparent snap-over guard to prevent accidental shutoff
  • Adjustable mounting clips support installation in a variety of applications
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • MDF/IDF
  • Data center
  • IT
  • LAN

SKU TL-SS7619-15
QTY available Call us
Quantity Price
1 + $93.99

All Prices are in US Dollars and do not include duties

Price $93.99

Key Specifications

Key Specifications