Tripp Lite SmartPro Intelligent Rackmount/Tower UPS

SKU TL-SMART500RT1U
QTY available Call us
Quantity Price
1 + $279.99
Price $279.99

All Prices are in US Dollars and do not include duties



Tripp Lite's SMART500RT1U intelligent, line interactive rack/tower uninterruptible power supply prevents data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. Requires only one rack space (1U) in a 2 or 4 post rack, with included accessories for upright tower placement. Large internal batteries offer 17 minutes half load runtime and 5 minutes at full load. Maintains regulated 120V nominal output without using battery power during brownouts as low as 90V. 500VA / 300 watt power handling capability is compatible with networking, telecom and other sensitive electronic applications.

Features
  • Built in surge protection outlet ensures valuable PC's and other equipment will not be damaged by a power surge
  • PowerAlert Software provides easy monitoring and control of the UPS system
  • Visual and audible system status indicators provide at a glance operating information
  • Rack mountable, fits in any standard 19" equipment racks
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.

Application
  • MDF/IDF
  • Data center
  • IT
  • LAN