To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Tripp Lite SMARTPRO Series 2U Rack/Tower UPS System

The SMART1500LCD, by Tripp Lite, is a digital UPS System offering voltage regulation, surge suppression and long-lasting battery support via 1500VA/900W. Multiple configurations: upright tower, flat shelf-mount or 2U rack-mount installation in an attractive all-black cabinet design. Built-in USB and DB9 serial port enables optional unattended system shutdown in case of extended power failure (cabling included). Built-in audible alarm and large LCD front panel voltage display indicates line power status, battery power status, battery low/replace status and voltage boost operation. As an authorized Tripp Lite reseller, we can bid on RFQs for any Tripp Lite part numbers. Contact us to request a non-obligatory quote!

Features
  • Flexible design allows for multiple mounting options.
  • Front facing LCD display clearly indicates status.
  • High power battery back up for extra shut down time.
Application
  • Sensitive equipment.
  • Shared office backup system.
  • High demand single workstations.

SKU SMART1500LCD
QTY available Call us
Quantity Price
1 + $444.99

All Prices are in US Dollars and do not include duties

Price $444.99

Key Specifications

Key Specifications