Bulgin’s PX0416/3M00 from L-com is a pre-wired flex connector suitable for industrial, commercial, marine, wastewater, medical, recreation and leisure, agriculture, food processing, consumer electronics, transport, and infrastructure industries. The connector has 50 Ohms of impedance and a 19.100 mm diameter over the coupling ring. Our dust and waterproof 400 series buccaneer connector is made from PVC material and has a nitrile O-ring. This pre-wired flex connector is perfect for harsh environmental conditions.
Bulgin’s PX0416/3M00 from L-com connector is UV-resistant and meets UL94V-0, IP68, and IP69K ratings. Our SMB plug connector has a 2 in. length, 1 in. diameter, and 1 in. height. This connector has RG-174 cable compatibility, 500 mating cycles, and 1000 MOhm insulation resistance. The 3-meter cable connector can withstand operating temperatures ranging from -20 to 80 degrees C. Our 1 contact 18 N cable retention force connector meets CSA and UL standards.
L-com has one of the largest in-stock selections of pre-wired flex connectors for local, domestic, and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can assist you in obtaining the 400 series buccaneer connector that meets your needs.
Features
- Mates with Panel connector (PX0414)
- Pre-wired
- Overmoulded construction
- Supplied with SMB plug terminated with RG-174 cable
- 1m, 3m & 5m cable lengths