Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Integrated Pressure and Temperature sensor, 10 bar, 4-20mA, NPT1/4

The L-com PRT800 series of integrated pressure and temperature sensors feature a micro fused silicon strain gauge. The integrated design of the elastomer and pressure interface eliminates the potential for leaks seen in other designs. Sensitive PT100/1000 temperature sensing elements, together with intelligent temperature compensation result in accurate temperature measurements over a wide range of -20 to +85C. Pressure and temperature outputs are independent and accurate to within 0.5% of full scale value. The 22mm diameter, highly durable and corrosion resistant stainless steel housing means years of trouble free operation. The L-com PRT800 series is part of the Iota portfolio of products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for more information on this, and other Iota products from L-com.

Features
  • Advanced micro fused silicon strain gauge
  • leak free elastomer structure
  • Integrated temperature compensation
  • Independent temperature and pressure outputs
  • Excellent shock, overload, & vibration resistance
  • Highly corrosion resistant SS housing
  • ESD and EMI protection
  • 1/4NPT fitting
Application
  • Industrial process and control
  • Automated detection
  • Hydraulic and full-motion control
  • Pumping stations
  • Water treatment systems

SKU PRT800-217-501
QTY available 49
Quantity Price
1 - 9 $251.99
10 - 24 $241.91
25 - 99 $231.83
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $251.99

Key Specifications

Key Specifications