Process System Interconnect Cable, USA Made, 18AWG 2 Shielded Pairs & 22AWG Com Wire, AWM 2464 300V CM PLTC ITC UV Res PVC, BLK, 1000F

SKU PBPLTC-182PDS-1K
QTY available 8
Quantity Price
1 + $1,810.00
Price $1,810.00

All Prices are in US Dollars and do not include duties



L-com's PBPLTC-182PDS-1K made in the USA Process System Interconnect bulk cable is designed to meet your harsh environment and tray cable power needs. This 1,000ft length is 300V rated and meets both PLTC (Power Limited Tray Cable) and ITC (Instrumentation Tray Cable) classifications. These cables will meet your roughest technological requirements and are excellent for power-limited circuits, building wiring such as alarm wire and intercoms, mass transit and more. They can also be used outdoors in oil, gas, tower and petrochemical applications. The PBPLTC-182PDS-1K, from L-com, is built with 2 shielded pairs (4 conductors) 18AWG stranded wire and meets AWM 2464. Beyond the shielded pairs, it also has an overall foil shield, drain wires and an additional 22AWG communication wire. The overall shield is great for protecting your application from EMI and RFI interference and the comm wire allows for simple data beyond power. Remember to ground your cables properly. In stock PLTC and ITC cables are able to run in raceways, conduits, cable trays, ducts and the like. A black UV resistant jacket also allows the cable to be used out of doors. A CM rating on the jacket and a -40°C to 105°C temp range makes the PBPLTC-182PDS-1K appropriate for a wide variety of uses. Contact L-com's technical experts today with your questions and buy online today. Same day shipping is our specialty so order today to receive your product as soon as possible.

Features
  • USA made Process System Interconnect Bulk Cable
  • AWM 2464 type built with 2 shielded Pairs (4 conductors) of 18AWG stranded construction with additional overall shield, 3x drain wire and 1x 22AWG communication wire
  • 300V rated with PLTC (Power Limited Tray Cable) and ITC (Instrumentation Tray Cable) rating
  • Black UV resistant, CM rated PVC jacket
  • -40°C to 105°C temp range

Application
  • Harsh Environment cable including outdoors, oil, gas and petrochemical
  • Process System Interconnect including PLTC and ITC
  • Burglar alarms, intercoms and business machines
  • Power-Limited circuits
  • Mass transit and factory automation
  • Cable trays, raceways, conduits, ducts and such


Documents and Resources