PVC Insulation Boot for PX0596 and PX0598 Connectors

SKU ACACC-IB3-LC
QTY available 166
Quantity Price
1 - 24 $4.90
25 - 49 $4.66
50 - 99 $4.41
100 + Call Us
Price $4.90

All Prices are in US Dollars and do not include duties



L-com’s ACACC-IB3-LC is an insulation boot, which provides reliable protection for a wide range of connectors, ensuring the safety and integrity of the electrical connections. This insulation boot is stocked to be available on same-business-day shipment.

The ACACC-IB3-LC insulation boot is made from PVC material to withstand challenging environments. This electrical insulation boot from L-com is designed to operate at temperatures ranging from -20 to 60 deg C. Our insulation boot features a UL94V-0 flammability rating, enhancing fire safety in the installations.

This versatile protective boot is well-suited for commercial, industrial and residential applications. With a maximum working voltage of 250V AC, this ACACC-IB3-LC PVC boot provides robust protection for the rear of IEC connectors. The primary purpose of this insulation boot is to safeguard against accidental electric shocks, making it an essential addition to any electrical setup.

L-com has an in-stock selection of PVC insulation boots for local, domestic and international orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the UL94V-0 insulation boot as per your requirements.


Features
  • Insulation Boot