To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

PX0410 Series Flex Cable Connector, 12 Contact Plug, 6mm-6.5mm Cable

Bulgin’s PX0410/10S/6570 PX0410 series flex cable connector from L-com is intended for use in harsh environments at a variety of power levels and pin counts. This 400 series buccaneer connector includes a 28-AWG conductor and 10 contacts. Our circular power connector accepts cables ranging from 6.5 to 7 mm and can handle voltages of up to 50 V and currents of up to 1 A.

This 28 AWG connector is best suited for a variety of applications, including commercial maritime, transportation, medical, agriculture/food processing, wastewater, and consumer electronics. Our flex cable connector is made of polyamide that meets UL94V-0 flammability requirements. This polyamide connector has a socket contact type and axial screw coupling, allowing you to simply secure the connection.

The Bulgin PX0410/10S/6570 buccaneer circular power connector can resist cold temperatures ranging from -40 to +80°C. Our connector comes with contact insertion and crimp tools, which are available separately. When used with a compatible connector, this PX0410 series flex cable connector is water and dustproof to IP68 standards.

L-com has one of the largest in-stock selections of power connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the PX0410 series flex cable circular power connector that meets your needs.


Features
  • Flex Cable Connector
  • Water and dustproof to IP68 when mated with compatible connector
  • Mate with Inline or Panel Mount Connectors PX0401, PX0411, PX0412, PX0413

SKU PX0410/10S/6570
QTY available 10
Quantity Price
1 - 24 $13.73
25 - 49 $13.04
50 - 99 $12.36
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $13.73

Key Specifications

Key Specifications