The Bulgin PX0834/A Cat 5e Ethernet rewirable flex standard buccaneer circular data connector offered by L-com is intended for use in harsh environments for a variety of high speed data protocols. This Cat 5e connector has a conductor size of 24 AWG and a 100 Ohm impedance.
This rewirable flex IP68 and IP69K connector is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our Cat 5e connector is made of PVC and meets UL94V-0 flammability standards.
The Bulgin PX0834/A rewirable flex standard buccaneer circular data connector can resist cold temperatures ranging from -20 to 70 degrees C. This data connector measures 3.051 inch in length, 1.5 inch in height, and 1.5 inch in width.
L-com has one of the largest in-stock selections of data connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Cat 5e Ethernet standard buccaneer circular data connector that meets your needs.
All Prices are in US Dollars and do not include duties