To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

PX0837 Series Overmould Flex Connector, Pre-Wired Patch Cord IP68 RJ45 to Shielded RJ45 2M Cable

The Bulgin PX0837/2M00 Cat 5e Ethernet standard buccaneer circular data connector offered by L-com is intended for use in harsh environments for a variety of high speed data protocols. Our circular data connector can withstand voltages of up to 42 V and currents up to 1.5 A.

This connector is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our Cat 5e connector is made of PVC and meets UL94V-0 flammability standards. This Cat 5e overmoulded connector features S-FTP cable construction and comes with a shielded RJ45 plug.

The Bulgin PX0837/2M00 standard buccaneer circular data connector can resist cold temperatures ranging from -20 to 70 degrees C. This data connector measures 78.74 inch in length, 1.5 inch in height, and 1.5 inch in width. Our IP68-rated overmoulded connector is dust- and waterproof and includes a pre-wired patch cord.

L-com has one of the largest in-stock selections of data connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Cat 5e Ethernet standard buccaneer circular data connector that meets your needs.


Features
  • Cat 5e and Cat 6a Options
  • Pre-Wired Patch Cord with overmoulded connector(s)
  • Water and dustproof to IP68 when mated with compatible connector
  • Supplied with shielded RJ45 plug
  • S-FTP cable construction
  • PUR jacket cable in a choice of lengths depending on part code suffix

SKU PX0837/2M00
QTY available 10
Quantity Price
1 - 24 $62.48
25 - 49 $59.36
50 - 99 $56.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $62.48

Key Specifications

Key Specifications