To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

PX0893 Series Front Panel Mount Connector, CAT6a Shielded Coupler Plus Earth Wire

The Bulgin PX0893/E Cat 6a plus Earth Ethernet standard buccaneer circular power front panel mount connector offered by L-com is intended for use in harsh environments for a variety of high speed data protocols. Our circular data connector can withstand voltages of up to 42 V and currents up to 1.5 A.

This IP68-rated dust- and waterproof connector is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our Cat 6a plus Earth connector is made of PVC and meets UL94V-0 flammability standards.

The Bulgin PX0893/E standard buccaneer circular data connector can resist cold temperatures ranging from -20 to 70 degrees C. This data connector measures 3.876 inch in length, 1.5 inch in height, and 1.5 inch in width.

L-com has one of the largest in-stock selections of data connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Cat 6a plus Earth Ethernet standard buccaneer circular data connector that meets your needs.


Features
  • Front Panel Mounting Connector
  • Water and dustproof to IP68 when mated with compatible connector
  • Single hole fixing
  • Supplied with panel sealing gasket
  • Standard RJ45 patchcord can be plugged into rear
  • Mate with Cat 6e PX0894, PX0896, PX0897, PX0898 Standard Series Flex Cable Connectors

SKU PX0893/E
QTY available 50
Quantity Price
1 - 24 $84.67
25 - 49 $80.44
50 - 99 $76.20
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $84.67

Key Specifications

Key Specifications