To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Rear Panel Mount Connector PX0709 Series 3 Contact Plug Screw Termination (Contacts Supplied Fitted) Black Insert

Bulgin’s PX0709/P/03 offered by L-com is a rear panel screw mount connector has 3 pre-loaded screw termination gold-plated contacts supplied fitted. The rear panel mount connector is water and dustproof to IP68 when mated with a compatible connector. Our plug contact connector is specifically stocked to be readily available for same-business-day shipping.

The PX0709/P/03 mount connector from Bulgin mates with the flex cable connector and has a choice of colored inserts to enable positive visual identification of the connector. This black insert connector is suitable for industrial, commercial, marine, wastewater, medical, agriculture, food processing, and consumer electronic applications. Additional specs and dimensions for this socket version connector can be found on its downloadable PDF specification datasheet.

L-com has one of the largest in-stock selections of rear panel screw mount connectors for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect rear panel mount connector for your requirements.


Features
  • Mates with Flex Cable Connector
  • Single Hole Fixing
  • Plug
  • 3 Contacts

SKU PX0709/P/03
QTY available 50
Quantity Price
1 - 24 $18.58
25 - 49 $17.65
50 - 99 $16.72
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $18.58

Key Specifications

Key Specifications