To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Rear Panel Mount PCB Mount Connector 400 Series USB Sealed Mini AB Socket

Bulgin’s PX0458 from L-com is a rear panel PCB mounting connector suitable for industrial, commercial, marine, wastewater, medical, recreation and leisure, agriculture, food processing, consumer electronics, transport, and infrastructure industries. The connector has 50 mOhms contact resistance and 30V maximum voltage. Our dust and waterproof 400 series buccaneer connector body is made from steel material and has a nitrile O-ring. This rear panel mounting connector is perfect for harsh environmental conditions.

Bulgin’s PX0458 from L-com connector is UV-resistant and meets UL94V-0, IP68, and IP69K ratings. Our mini USB type AB socket jack connector has a 1 in. length, 1 in. diameter, and 1 in. height. This mounting connector has 5000 mating cycles and terminating in a 6 way header. The rear panel PCB mounting connector can withstand operating temperatures ranging from -35 to 70 degrees C. Our 4 contact rear panel mounting connector meets CSA and UL standards.

L-com has one of the largest in-stock selections of rear panel PCB mount connectors for local, domestic, and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can assist you in obtaining the 400 series buccaneer connector that meets your needs.


SKU PX0458
QTY available 5
Quantity Price
1 - 24 $19.35
25 - 49 $18.38
50 - 99 $17.41
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $19.35

Key Specifications

Key Specifications