Bulgin’s PX0413/04S/PC is a 400 series buccaneer power connector from L-com that mates with the PX0413 series connector. The polyamide body material of this rear panel/PCB mount connector allows it to handle a maximum voltage of 125 V and a current of up to 5 A. Our socket panel mount has a 26 AWG conductor size and a 19.1 mm diameter over the coupling ring.
This PX0413 series has a 4-contact circular power connector with gold-plated copper contact and axial screw termination type. Our mount connector is designed to operate at temperatures ranging from -40 to 80 degrees C and has a waterproof wiring connection. This PX0413/04S/PC power connector from L-com features a UL94V-0 flammability rating and IP68 IP ratings.
The 4-contact mount connector has a single-hole fixing. This circular power connector from L-com is for hazardous locations and harsh environmental conditions in various power levels and pin counts and carries UL, CSA, and VDE approvals. Our PX0413/04S/PC power connector is suitable for industrial, commercial, marine/wastewater, transport & infrastructure, medical, recreation & leisure, agriculture/food processing, and consumer electronics applications.
L-com offers an excellent selection of rear panel/PCB circular power connectors with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect 4-contact panel mount connector for your needs, including more information on related products. If you have any inquiries about our power connector or other components, please contact our experienced technical support and sales teams.
Features
- Mates with Flex Cable connectors PX0400, PX0402 & PX0410
- PCB Rear Panel mounting
- Straight PC spills
- 2, 3, 4, 6, 8, 10 or 12 Contact
- Supplied with pre-loaded gold plated contacts