Cat 6a Ethernet Cable Assemblies in CMR, CMP, and LSZHL-com’s Cat 6a Ethernet cable assemblies include new options in CM-LSZH (low smoke zero halogen) and CMR (riser) PVC and CMP (plenum). Some can withstand temperatures from well below freezing to upwards of 160 degrees Fahrenheit. They are made with a patented cable that is stranded and without a spline, making them smaller, lighter, and more flexible than a typical Cat 6a cable. All the assemblies are made in the USA and UL rated. Choose from 7 colors and multiple lengths. Cat 6a Patch Cables for Most Indoor Uses and Specially Designed to Be Compact and Flexible![]() Compact and Flexible Discover “relaxed patch” ─ no-spline Cat 6a cables compact and flexible enough for easy routing in tight spaces. ![]() Jackets to Fit Your Exact Need These UL-rated jackets offer choices of riser, plenum, or LSZH to cover every application from the defense industry to your home office. ![]() Signal Purity Gold-plated RJ-45 connectors are fully shielded to protect your signals from EMI/RFI. FeaturesCable management friendly Offered in black, blue, gray, red, white, yellow, or green to simplify routing Variety of applications Use these patch cables for defense (LSZH), commercial installation (CMR and CMP), medical, factory, office, data center, routers, and more ![]() Cat 6a speeds Enjoy high-speed 10 Gbps data, video, and voice transmission Fire Safety Rare dual-rated LSZH and UL CM cable ensures fire safety indoors Featured Cat 6a Ethernet Cable Assemblies in CMR, CMP and LSZH![]() TRD626ASR-BLK-1F
Shop Now Category 6a 10gig Ethernet Patch Cable, F/UTP Shielded, RJ45, Riser CMR/CMG Jacket, 26AWG Stranded Relaxed Style, 300V, Black, 1FT ![]() TRD626ASZ-BLU-1F
Shop Now Category 6a 10gig Ethernet Patch Cable, F/UTP Shielded, RJ45, Dual LSZH CM Jacket, 26AWG Stranded Relaxed Style, 300V, Blue, 1FT ![]() TRD626ASZ-RED-1F
Shop Now Category 6a 10gig Ethernet Patch Cable, F/UTP Shielded, RJ45, Dual LSZH CM Jacket, 26AWG Stranded Relaxed Style, 300V, Red, 1FT ![]() TRD626ASR-VLT-1F
Shop Now Category 6a 10gig Ethernet Patch Cable, F/UTP Shielded, RJ45, Riser CMR/CMG Jacket, 26AWG Stranded Relaxed Style, 300V, Violet, 1FT ![]() TRD626ASP-GRN-1F
Shop Now Category 6a 10gig Ethernet Patch Cable, F/UTP Shielded, RJ45, HiTemp 105C CMP Plenum Jacket, 26AWG Stranded Relaxed Style, 300V, Green, 1F ![]() TRD626ASP-WHT-1F
Shop Now Category 6a 10gig Ethernet Patch Cable, F/UTP Shielded, RJ45, HiTemp 105C CMP Plenum Jacket, 26AWG Stranded Relaxed Style, 300V, White, 1F ![]() TRD626ASR-YLW-1F
Shop Now Category 6a 10gig Ethernet Patch Cable, F/UTP Shielded, RJ45, CMR Riser CMG Jacket, 26AWG Stranded Relaxed Style, 300V, Yellow, 1F |