Bulgin 6000 Series Circular Connectors for Ethernet, USB, and Power

When you can’t afford for your Ethernet, USB, and power connections to malfunction due to dirt or moisture, consider our Bulgin 6000 Series of data and power connectors. They combine sealed construction that resists water, chemicals and even fire with other big benefits − such as high noise immunity and locking connections to eliminate accidental disconnects. Such robust features make them perfect for use in industrial automation, medical devices, food processing, telecom, transportation, security systems, and more.

Ethernet, USB, and Power Connections You Can Trust in Any Environment

Check Mark

Durability

Ingress protection ratings of IP66, IP68, and IP69K, resistant to moisture, dust, chemicals, and fire.

Check Mark

Clean, Quiet Signals

High noise immunity, full shielding, and EMI protection.

Check Mark

Dependably Solid Connections

Latching connectors make for quick setups but they lock to prevent accidental un-mating.

Features

Power connector options

Options for 2 to 22 contacts

All types of AC service

Electrical ratings up to 16 amps and 277 volts

Data connector options

Options for Ethernet and USB

USB speeds

Low-speed and high-speed bus connection, 1.5 Mbps to 480 Mbps

Food-processing-grade IP69K rating

Safe from high-temp, high-pressure water jets such as used in food processing

Featured Bulgin 6000 Series Circular Connectors for Ethernet, USB, and Power

PXP6037/2M00
PXP6037/2M00

Patch Cord Flex Connector - Pur Jacket Cable, IP RJ Buccaneer to Shielded RJ45, 2m

Shop Now
PXP6040/B/2M00
PXP6040/B/2M00

Sealed USB Cables - Single Ended, IP rated B type USB to standard A type USB, 2m

Shop Now
PXM6034/A
PXM6034/A

Metal Re-wireable Flex Connector, cable glands optimised for PUR cable, maintain Cat 5e performance

Shop Now
PXM6012/02P/CR
PXM6012/02P/CR

Front Panel Mount Connector Series 2 Contact Plug Crimp/Solder Term Metal Body

Shop Now
PXP6012/03S/ST
PXP6012/03S/ST

Front Panel Mount Connector PXP6012 Series 3 Contact Socket Screw Termination, Plastic

Shop Now
PXP6010/08P/CR/0709
PXP6010/08P/CR/0709

Flex Cable Connector PXP6010 Series 8 Contact Plug Crimp/Solder Termination 7-9mm Cable, Plastic

Shop Now
PXP6011/03S/CR/0910
PXP6011/03S/CR/0910

Inline Cable Connector PXP6011 Series 3 Contact Socket Crimp/Solder Termination 9mm-10mm Cable, Plc.

Shop Now