Bulgin Circular Power, Data, and RF Connectors and RF AntennasDiscover our Bulgin 400 Series circular connectors that bring power and high-speed data delivery while withstanding harsh environments, including hazardous locations. The power connectors come in various power levels and pin counts. The data connectors in Ethernet and USB suit various data protocols. The RF connectors and antennas are in the popular SMB format. All these connectors are well suited for industrial, commercial, marine/wastewater, transportation, medical, food processing, and more. Power, High-Speed Data, and RF Signal Delivery in Harsh Environments![]() Durability Ingress protection ratings of IP68 and IP69K, sealed from dust and high-pressure hot water. ![]() Damage Resistance Positive keyway feature ensures plug can only be inserted into the socket in one correct orientation to prevent misalignment and damage. ![]() Strong, Quiet Data Signals Ethernet and USB data connectors feature noise immunity and EMI protection. Features7 options for pin counts 2, 3, 4, 5, 7 or 10 contacts All types of AC service Electrical ratings up to 8 Amps and 250 Volts ![]() UL approved Certified by Underwriters Labs for safe use Food-processing-grade IP69K rating Safe from high-temp, high-pressure water jets such as used in food processing Featured Bulgin Circular Power/Data Connectors and RF Connectors and Antennas![]() PX0411/12S/6065
Shop Now Inline Cable Connector PX0411 Series 12-Contact, Socket, 6mm-6.5mm Cable, Polyamide, 50 V |