To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Swing-Gate, Wall-Mount Rack Cabinets and Open Racks

Get your 19-inch-wide rack gear off the floor and out of the way, and enjoy instant access to it from all sides with our swing-gate rack enclosures and open-frame racks in black finish. They have rear hinges that open 180 degrees for easy rear cable and equipment access. Use them anywhere space is limited − network closets, retail locations, classrooms, hallways, offices, and more. Enclosed models have built-in fans and locks on the front gate, side panels, and rear swing gate.

Enclosures and Open Racks with Instant Access to Rear Cables and Ports

Check Mark

Quick ‘Swing’ Access

All models swing open for access to rear cables, with reversible hinges (right or left). Cabinets also have removable side panels.

Check Mark

Space-Efficient Rack Depths

Open frames hold components up to 22 inches deep, enclosures have options from 12-20 inches.

Check Mark

Durable Construction

Welded-frame, cold-rolled steel racks with protective black powder-coated finish hold up to 200 pounds.

Features

Find Your Capacity

Enclosures are 6U, 9U, or 12U, open frames are 9U, 12U, or 15U.

Mounting Style

Rack rails have RU markings and take square-hole cage nuts (included).

Solid and Steady

Enclosed cabinets hold 150-200 pounds, open frames 110 pounds.

Well Ventilated

Enclosures have built-in dual fans on top and well-placed vents. Choose a vented or tempered-glass front door.

Featured Swing-Gate, Wall-Mount Rack Cabinets and Open-Frame Racks

6U Wall Mount Double Section Hinged Swing Out Server Network Rack Cabinet Lock
LC-SMB6606

6U Wall Mount Double Section Hinged Swing Out Server Network Rack Cabinet Lock

Shop Now
9U Wall Mount Double Section Hinged Swing Out Server Network Rack Cabinet Lock
LC-SMB6609

9U Wall Mount Double Section Hinged Swing Out Server Network Rack Cabinet Lock

Shop Now
550mm Swing Gate Cabinets - 9U
LC-SMT6509D-D

550mm Swing Gate Cabinets - 9U

Shop Now
550mm Swing Gate Cabinets - 12U
LC-SMT6512D-D

550mm Swing Gate Cabinets - 12U

Shop Now