To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Rewireable Flex 400 Series SMB Connector For RG-174 Cable

Bulgin’s PX0415/1 from L-com is a rewireable flex connector suitable for industrial, commercial, marine, wastewater, medical, recreation and leisure, agriculture, food processing, consumer electronics, transport, and infrastructure industries. The connector has 50 Ohms of impedance and a 19.100 mm diameter over the coupling ring. Our dust and waterproof 400 series buccaneer connector is made from polyamide material. This rewireable flex connector is perfect for harsh environmental conditions.

Bulgin’s PX0415/1 from L-com connector is UV-resistant and meets UL94V-0, IP68, and IP69K ratings. Our SMB plug rewireable flex connector has a 2 in. length, 1 in. diameter, and 1 in. height. This connector has RG-174 cable compatibility, 500 mating cycles, and 1000 MOhm insulation resistance. The connector can withstand operating temperatures ranging from -20 to 80 degrees C. Our 1 contact 18 N cable retention force connector meets CSA and UL standards.

L-com has one of the largest in-stock selections of rewireable flex connectors for local, domestic, and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can assist you in obtaining the 400 series buccaneer connector that meets your needs.


Features
  • Mates with Panel connector (PX0414)
  • Re-wireable connector
  • For RG-174 cable
  • Supplied with SMB plug

SKU PX0415/1
QTY available 5
Quantity Price
1 - 24 $30.42
25 - 49 $28.90
50 - 99 $27.38
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $30.42

Key Specifications

Key Specifications