RF PCB Connector, FAKRA Male right angle, Edge Mount, Surface Mount, End Launch, Water Blue

SKU RFPCB-FAKRA-MR4G-25
QTY available 433
Quantity Price
1 - 24 $8.89
25 - 49 $8.45
50 - 99 $8.00
100 + Call Us
Price $8.89

All Prices are in US Dollars and do not include duties



RFPCB-FAKRA-MR4G-25 FAKRA plug PCB connector available from L-com has a 50 Ohm impedance. This RF connector is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. The FAKRA connector is available in a 0.69-inch length, 0.38-inch width, and 0.52-inch height.

The L-com FAKRA plug PCB connector has a PTFE dielectric type. This FAKRA PCB connector has a brass body with nickel plating. Our RFPCB-FAKRA-MR4G-25 FAKRA connector comes with a brass contact. The FAKRA plug connector uses solder as an attachment method. Additional dimensions and specifications for this FAKRA plug PCB RF connector are on our downloadable PDF datasheet above.

This L-com FAKRA plug connector will ship the same day as purchased. Our FAKRA plug connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build FAKRA custom connector cable assemblies that will ship the same day as well.

This FAKRA plug connector with 50 Ohm impedance has a weight of 0.04 lbs. The RFPCB-FAKRA-MR4G-25 threaded RF connector has a right angle body style and a high-quality construction. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF product that meets your requirements.


Features
  • Max Frequency 4 GHz
  • Cu Ni plating

Application
  • PCB Applications
  • General Purpose Test
  • Automotive


Documents and Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
FAKRA
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
4 GHz