RF PCB Connector, MMCX Male straight , Surface Mount

SKU RFPCB-MMCX-M-S-6G-7
QTY available 468
Quantity Price
1 - 24 $6.79
25 - 49 $6.45
50 - 99 $6.11
100 + Call Us
Price $6.79

All Prices are in US Dollars and do not include duties



RFPCB-MMCX-M-S-6G-7 MMCX plug PCB connector available from L-com has a 50 Ohm impedance. This RF connector is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. The MMCX connector is available in a 0.18-inch length, 0.14-inch width, and 0.14-inch height.

The L-com MMCX plug PCB connector has a maximum VSWR of 1.15. This MMCX PCB connector has a brass body. Our RFPCB-MMCX-M-S-6G-7 MMCX connector comes with a Gold Plated Beryllium Copper contact. The MMCX plug connector uses solder as an attachment method. Additional dimensions and specifications for this MMCX plug PCB RF connector are on our downloadable PDF datasheet above.

This L-com MMCX plug connector will ship the same day as purchased. Our MMCX plug connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build MMCX custom connector cable assemblies that will ship the same day as well.

This MMCX plug connector with 50 Ohm impedance has a weight of 0.02 lbs. The RFPCB-MMCX-M-S-6G-7 threaded RF connector has a high-quality construction. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF product that meets your requirements.


Features
  • Max Frequency 6 GHz
  • VSWR 1.15:1
  • Gold Plated BeCu contact

Application
  • PCB Applications
  • General Purpose Test


Documents and Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
MMCX
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz