To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RG174 Non-Magnetic Flexible Coaxial Cable, Single Shielded with Black PVC Jacket

L-com’s RG174NM is a non-magnetic coaxial cable, with an impedance of 50 Ohms. This RF coax cable has an outer diameter of 0.114 inches, along with a center conductor diameter of 0.021 inches. Our non-magnetic coax cable is manufactured in a flexible design with a PVC jacket. This 50 Ohm flexible coax cable is built with a shield count of 1 and is rated for a 0.1 GHz maximum operating frequency.

The flexible 50 Ohm coax cable from L-com has 1.5 inches of minimum bend radius along with nominal capacitance of 31.7 pF/ft. This RG174 coax cable with PE dielectric can operate at temperatures ranging from -40 to +105 degrees C. Our RG174NM non-magnetic RF coaxial cable has a solid conductor of copper. This black-colored coax RF cable has a typical insertion loss/attenuation of 12.5 dB/100ft at a frequency of 100 MHz.

L-com has the largest in-stock selection of non-magnetic coaxial cable with same business day shipment for local, domestic and international orders. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the RF coaxial cable with PVC jacket for your requirements.


Features
  • Max Frequency 100
  • Magnetic Susceptibility 10ˉ⁵
Application
  • General Purpose Test
  • Custom Cable Assemblies
  • Medical
  • Military and Aerospace
  • Quantum Computing

SKU RG174NM-LC
QTY available 607
Quantity Price
1 - 9 $1.28
10 - 24 $1.23
25 - 99 $1.18
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $1.28

Key Specifications

Key Specifications