RJ45 (8x8) Surface Mount Jack Female with LED's, PCB Solder Post 90 Degree Orientation, Black

SKU SMJ-RJ4590-LED
QTY available 3066
Quantity Price
1 + $0.66
Price $0.66

All Prices are in US Dollars and do not include duties



RJ45 (8x8) surface mount jacks are available in Category 5e, Category 6 and unrated versions. Surface mount jacks come with PCB style solder posts in either 90° or 180° orientations. Additional options include plated shielding and embedded LED lights. Surface mount jacks are packaged individually and are available with no minimum order quantity. Order online today.

Features
  • RJ45 (8x8) Surface Mount Jack with LED's
  • PCB solder post style
  • 90° Orientation
  • UL 94V-0 flame rating
  • Individually packaged with no purchase minimum

Application
  • Voice or data networking
  • Telecommunications
  • Ethernet
  • Prototype and test builds
  • PCB work