Rotary Coaxial Cable Stripper for 4,6,8, and 12mm lengths

SKU FOT-ST-RO4
QTY available 3
Quantity Price
1 - 24 $25.19
25 - 49 $24.18
50 - 99 $23.43
100 + Call Us
Price $25.19

All Prices are in US Dollars and do not include duties



The L-com FOT-ST-RO4 is a Rotary Coaxial Cable stripper that can strip cable lengths at 4,6,8, or 12mm increments. The L-com FOT-ST-RO4 features a pre-set stripping length of 6mm. The FOT-ST-RO4 is designed for frequent, heavy-duty use. The L-com FOT-ST-RO4 is one of thousands of high quality fiber optic products and accessories that are in-stock and ready to ship.

Features
  • Rotary Coaxial Cable stripper
  • Can strip cable lengths at 4,6,8, or 12mm
  • Preset stripping length of 6mm
  • Designed for frequent, heavy-duty use

Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

Key Specifications

Key Specifications

Part Number
FOT-ST-RO4
Design (Tool Type)
Hardware
Primary Application/Family
Fiber
Length
9 in