SC MM Simplex Fiber Connector for 3.0mm Cable

L-com's FOC-SCMMS30 SC multimode connector is designed for use with 3.0mm jacketed fiber, and features a standard tan (multimode) connector body and strain relief boot.

Features
  • SC connector
  • For use with multimode fiber
  • For use with fiber diameter of 3.0mm
Application
  • Fiber termination
  • Multimode patch cables
  • Local Area Networks
  • Enterprise Networks

SKU FOC-SCMMS30
QTY available 1576
Quantity Price
1 - 24 $6.39
25 - 49 $6.13
50 - 99 $5.94
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $6.39

Key Specifications

Key Specifications