Schuko CEE7/7 to C13 International Power Cord - 10 Amp - 2M

L-com's IPCFC13-10A-2M line of international power cords are suitable for powering any device internationally. This 2 meter cable contains one Schuko CEE7/7 connector and one IEC C13 connector. The Schuko CEE7/7 is primarily used in Austria, Germany and eastern Europe and is also known as a Type F international power plug.. The C13 is a common connector used to power various devices including PCs, PDUs (Power Distribution Units) and much more. These cables are rated for 250 volts and 10 amps and are built using 0.75mm²×3C Black PVC cable. All L-com products are in stock and ready to ship same day. Order the IPCFC13-10A-2M Schuko CEE7/7 to C13 International Power Cord today for all of your urgent power needs!

Features
  • 10 Amp 250 Volt
  • Schuko CEE7/7 to C13
  • 3×0.75mm² PVC Cordage
  • Internationally Rated Power Cord
Application
  • Powered Devices
  • PC/Server
  • Power Splitting
  • PDUs

SKU IPCFC13-10A-2M
QTY available Call us
Quantity Price
1 - 24 $10.59
25 - 49 $10.06
50 - 99 $9.53
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $10.59

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov