To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com CAT6 A/B Network Switch - Non Latching

L-com's Category 6 A/B Network Switches are physical layer hardware solutions which support a variety of switching, or access and control applications all in a compact desktop enclosure. These switch boxes feature a unique relay technology that supports the switching mechanism. Non-latching or latching relay configurations are available. The non-latching units provide automatic fail-over to the default Port A to C connection state when power fails or is removed. Latching relays provide the benefit of maintaining the flow of data between the connected devices even when power is removed. Additionally, all units incorporate a proprietary physical interface that enables these switch boxes to meet or exceed the stringent requirements of the Category 6 specification. This allows them to pass 10/100/1000Mbps and 10Gbps data rates. Note: The Ethernet models may be controlled via telnet, web browser or SNMP. Ships with a universal 12V DC power supply with four different style country plugs. Custom configurations are available.

Features
  • A/B switching of data, voice, audio and video connections
  • Available with latching relays that enable the device to remain connected even when power is removed from the switch, or with non-latching relays for use in fail-over applications
  • Used to share a common network device between multiple network resources
  • Supports data rates of 10/100/1000Mbps and 10Gig
  • Switching control via front panel push button, dry relay contact, serial control or an Ethernet connection
Application
  • Classified network access
  • Security
  • Military

SKU LC-SNSW-C6
QTY available 22
Quantity Price
1 - 4 $580.00
5 - 9 $568.40
10 - 24 $556.80
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $580.00

Key Specifications

Key Specifications