To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com DB9 A/B Switch Box w/Serial Control - Non-Latching

L-com's DB9 switch box products are physical layer hardware solutions which support a variety of switching, or access and control applications all in a compact desktop enclosure. These DB9 serial switch boxes feature a unique relay technology that supports the switching mechanism. Non-latching or latching relay configurations are available. The non-latching units provide automatic fail-over to the default Port A to C connection state when power fails or is removed. Latching versions provide the benefit of maintaining the flow of data between the connected devices even when power is removed. Note: The Ethernet models may be controlled via telnet, web browser or SNMP. Ships with a universal 12V DC power supply with four different style country plugs. Custom configurations are available.

Features
  • Connectors: DB9 Female 9 pin
  • Switching control via front panel push button, dry relay contact, serial control or an Ethernet connection
  • Available with latching versions that enable the device to remain connected even when power is removed from the switch, or with non-latching versions for use in fail-over applications
  • Used to share a common network device between multiple network resources
Application
  • Backup & Failover
  • Secure networks
  • RS232
  • RS485

SKU LC-SNSW-DB9-SC
QTY available 2
Quantity Price
1 - 4 $361.99
5 - 9 $354.75
10 - 24 $347.51
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $361.99

Key Specifications

Key Specifications