To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com Single mode ST Fiber A/B Switch w/Serial Control - Latching

L-com's Singlemode fiber A/B Network Switches are physical layer hardware solutions which support a variety of switching, or access and control applications all in a compact desktop enclosure. These fiber optic switch boxes feature a unique relay technology that supports the switching mechanism. Non-latching or latching relay configurations are available. The non-latching units provide automatic fail-over to the default Port A to C connection state when power fails or is removed. Latching versions provide the benefit of maintaining the flow of data between the connected devices even when power is removed. Note: The Ethernet models may be controlled via telnet, web browser or SNMP. Ships with a universal 12V DC power supply with four different style country plugs. Custom configurations are available.

Features
  • Dual wavelength capable supporting either 1310nm or 1550nm
  • Switching control via front panel push button, dry relay contact, serial control or an Ethernet connection
  • Available with latching versions that enable the device to remain connected even when power is removed from the switch, or with non-latching versions for use in fail-over applications
  • Supports data rates in excess of 10Gbps
  • Used to share a common network device between multiple network resources
Application
  • Backup & Failover
  • Secure Networks
  • LAN

SKU LC-SNSW-FSMST-LSC
QTY available Call us
Quantity Price
1 - 4 $1,720.00
5 - 9 $1,651.20
10 - 24 $1,582.40
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $1,720.00

Key Specifications

Key Specifications