Economy RS232 to Current Loop Converter with 4-Pin Terminal Block

Item # ICC47B-014
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

The ICC47B-014 RS232 to current loop serial converter provides users with an economical and compact way to extend RS232 signals using standard twisted pair cabling. The ICC47B-014 features a DB25F input connector and a 4-pin terminal block for the current loop side. The ICC47B-014 supports data rates up to 128Kbps and distances up to 1,000 meters. The unit includes a 9VDC external power supply and a one year manufacturer's warranty.

Features
  • DTE/DCE Switch allows for application flexibility
  • Used to extend RS-232 signals.
  • LED's provide at a glance system status
  • Optional power supply can be used adding to design flexibility
Application
  • Energy management
  • DAQ
  • Factory Automation
  • Instrument control
  • Process Automation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov