To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

ICP DAS Isolated RS-232 to RS485 Converter

Item # CVTR-I-7520
Availability
8
Price Table
Quantity Price
1 + $163.99
Add to Cart

Description

Most industrial computer systems provide standard RS-232 serial ports. Though widely accepted, RS-232 has limited transmission speed, range, and networking capabilities. The RS-422 and RS-485 standards overcome these limitations by using differential voltage lines for data and control signals, which transparently converts RS-232 signals into isolated RS-422 or RS-485 signal with no need to change any hardware or software. The I-7520/I-7520A lets you easily build an industrial grade, long-distance communication system using standard PC hardware. The design of the isolation between the I-7520 and the I-7520R/AR is different. If the user wants to supply power from the PLC/PC, the I-7520R/AR should be used, otherwise the isolation will be broken. Refer to the I-7000 bus converter manual for detailed information.

Features
  • Auto Switching Baud Rate, 300~115200 bps
  • DIN-Rail Mountable Supports Operating Temperatures from -25 °C ~ +75 °C
  • 3000 VDC Isolation Protection on the RS-485 side
  • ESD Protection for the RS-232/422/485 Data Line
  • Transmission Speed of up to 115200 bps


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov