To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

ICP DAS RS232 to CAN Protocol Converter

CAN (Controller Area Network) is a serial bus system especially suited to structure intelligent industry devices networks and build smart automatic control systems. The PC can be the CAN host, monitor or HMI to access/control the CAN device through the CAN network via the I-7530 converter. The I-7530 is designed to unleash the power of CAN bus via RS-232 communication protocol. It accurately converts messages between CAN and RS-232 networks. This module lets you communicate with CAN devices easily from any PC or devices with an RS-232 interface. As an authorized ICP DAS reseller, we can bid on RFQ's for any ICP DAS part numbers even if they are not found on our website. Contact your L-com Sales Representative to request a non-obligatory quote.

Features
  • 2500 Vrms isolation on CAN port; 4 kV ESD protection on CAN port
  • Support Auto-Response mode and Polling mode; Support arbitration mechanism to avoid collision; Support error detection and error correction on CAN bus
  • Support baud rate 125 kbps, 250 kbps and 500 kbps
  • Support up to 255 nodes on the CAN network
  • NXP TJA1042 CAN transceiver; Follow CiA CAN 2.0B specification
Application
  • Building Automation
  • Control System
  • Distributed data acquisition
  • Factory Automation

SKU CVTR-I-7530
QTY available Call us
Quantity Price
1 + $375.99

All Prices are in US Dollars and do not include duties

Price $375.99

Key Specifications

Key Specifications