To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com Industrial RS232 to RS422/485 Converter, Din Rail Mountable

L-com's LC-IND232-422-485 serial conveter provides a rugged, industrial solution for optically isolated data transmission. Din rail mountable, and powered via a 10-30VDC terminal block, this device is compact and simple to set up.

Features
  • Converts RS232 via DB9 or terminal block to a RS422/485 terminal block
  • Din rail mountable
  • Externally powered, accepts 10-30VDC
  • Operational temperature -40 to 80C
  • Supports 2 or 4 wire operation, no external software needed

SKU LC-IND232-422-485
QTY available 1
Quantity Price
1 - 9 $229.99
10 - 24 $220.79
25 - 99 $211.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $229.99

Key Specifications

Key Specifications