To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Lava PCI Bus 16550 DB9 Dual Serial Card

The Lava single and dual interface serial cards strength lies in their Moko S-1 ASIC's (application-specific integrated circuit). This advanced chip, only available on Lava products, consolidates a number of separate components into one chip. This virtually eliminates any possibility of component failure; another reason Lava confidently offers the Lava Lifetime Warranty. The LV-1-SERIAL-PCI features a single DB9 RS232 serial interface, and the LV-2-SERIAL-PCI features dual DB9 RS232 ports. These products support high-speed data transfers of up to 115.2 kbps and automatically select next available IRQ and COM addresses. Covered by a manufacturer's Lifetime warranty. Order online today!

Features
  • Plug and play installation makes set up fast and easy
  • Supports speeds up to 115.2Kbps ensuring high speed data transfers
  • Advanced Moko S-1 ASIC virtually eliminates any possibility of component failure by consolidating multiple components to one ASIC
  • Can be used to add one or two DB9 RS-232 Serial ports to your PC
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • Serial communications
  • DAQ
  • Instrument control
  • Test and Measurement

SKU LV-2-SERIAL-PCI
QTY available Call us
Quantity Price
1 - 24 $42.79
25 - 49 $41.08
50 - 99 $39.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $42.79

Key Specifications

Key Specifications