To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
NetPort is a 'plug-and-play' RS232-to-Ethernet cable adapter that enables any device or machine with a serial port, to become network and Internet-enabled in an instant. The external NetPort adapter features an integrated web server, allowing any device to which it is attached to be 'contacted' and monitored via a standard Internet browser. TCP/IP protocol stacks are embedded into the NetPort, enabling it to operate within non-PC environments. The NETPORTDTE-DVK ships with an external 9V DC power supply, driver and user manual CD, and a 8.5" RJ45 to DB9 male cable (RS232 side). Order online today!