Telebyte RS232 Fiber Optic Auto Powered Line Driver

Item # TB9271
Availability
Call Us
Price Table
Quantity Price
1 + $241.99
Add to Cart

Description

The TB9271 RS232 fiber optic auto powered line driver features a standard DB9 Female interface and Dual ST style fiber connectors. It can be installed in applications requiring very high data transmission rates, offers resistance to Electromagnetic Interference (EMI) and isolation from lightning-induced current surges and ground loops. The unit employs a RS232 data interface, can achieve 56Kbps asynchronously and operates in either half or full duplex modes over dual fibers up to 2km in length.

Features
  • Provides high speed of 56Kbps data transfer rate.
  • Extends RS232 signals up to 2km.
  • Provides protection from EMI.
Application
  • Serial connections
  • Industrial networking
  • High speed RS232 networks


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov