To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Telebyte RS232 to Current Loop Converter (Includes Power Supply)

The TB65A is a small, versatile, RS232 to current loop converter for use with teletypes or computers providing local terminal input via a 20mA (or 60mA) current loop. The TB65A includes a wall-mounted transformer and internal power supply circutry. Additionally the TB65A provides switch selection of all RS232 operating modes including: Half Duplex - Passive Loop, Half Duplex - Active Loop, Full Duplex - Passive Loop, and Full Duplex - Active Loop. This product will drive 20mA and accept 20mA or 60mA loop currents and operates from DC to 9.6 Kbps.

Features
  • Will accept 20mA or 60mA loop currents.
  • Operates in any of the standard RS232 settings.
  • Includes wall mounted transformer.
Application
  • Serial connections
  • Industrial networking
  • RS232 applications

SKU TB65A
QTY available Call us
Quantity Price
1 + $181.99

All Prices are in US Dollars and do not include duties

Price $181.99

Key Specifications

Key Specifications