SSMC Jack Bulkhead Mount Connector Crimp/Solder Attachment for RG316, RG188

SKU LCCN45494
QTY available 10
Quantity Price
1 - 24 $31.49
25 - 49 $29.92
50 - 99 $28.34
100 + Call Us
Price $31.49

All Prices are in US Dollars and do not include duties



L-com's LCCN45494 SSMC jack connector with crimp/solder attachment for RG316 and RG188 is part of our full line of RF components available for same-day shipping. Our SSMC jack connector operates up to a maximum frequency of 12.4 GHz and offers good VSWR of 1.49:1. Our SSMC jack connector LCCN45494 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 12.4 GHz
  • Good VSWR of 1.49:1
  • Gold Plated Beryllium Copper Contact
  • Contact plating according to MIL-G-45204
  • Reliable threaded coupling
  • Small SSMC connector form factor (50% smaller than SMA, radially)
  • IEC 60169-20 SSMC connector interface
  • In stock and ready to ship

Application
  • General Purpose Test
  • Custom Cable Assemblies
  • Avionics
  • A/D Modules
  • Data Acquisition
  • Software defined radio (SDR)
  • RADAR/SONAR
  • Ultra Wideband Digital Receivers
  • Medical equipment


Documents and Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SSMC
Connector Gender
Jack
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
Bulkhead
Minimum Frequency
DC
Maximum Frequency
12.4 GHz
Interface Type 1
RG316
Interface Type 2
RG188