SSMC Plug Right Angle Connector Crimp/Solder Attachment for RG178, RG196

SKU LCCN45496
QTY available 110
Quantity Price
1 - 24 $25.89
25 - 49 $24.60
50 - 99 $23.30
100 + Call Us
Price $25.89

All Prices are in US Dollars and do not include duties



L-com's LCCN45496 SSMC plug right angle connector with crimp/solder attachment for RG178 and RG196 is part of our full line of RF components available for same-day shipping. Our SSMC plug connector operates up to a maximum frequency of 12.4 GHz and offers good VSWR of 1.57:1. Its right angle body geometry allows for easier connections in tight spaces. Our SSMC plug right angle connector LCCN45496 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 12.4 GHz
  • Good VSWR of 1.57:1
  • Gold Plated Beryllium Copper Contact
  • Contact plating according to MIL-G-45204
  • Reliable threaded coupling
  • Small SSMC connector form factor (50% smaller than SMA, radially)
  • IEC 60169-20 SSMC connector interface
  • In stock and ready to ship

Application
  • General Purpose Test
  • Custom Cable Assemblies
  • Avionics
  • A/D Modules
  • Data Acquisition
  • Software defined radio (SDR)
  • RADAR/SONAR
  • Ultra Wideband Digital Receivers
  • Medical equipment


Documents and Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SSMC
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Right Angle
Attachment Method
Crimp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
12.4 GHz
Interface Type 1
RG178
Interface Type 2
RG196