19" Rack Mount 4-Port 10/100/1000 Base-T Shielded CAT6 PoE Lightning Protector - RJ45

SKU RMSP-CAT6-4
QTY available 123
Quantity Price
1 - 9 $187.99
10 - 24 $180.47
25 - 99 $172.95
100 + Call Us
Price $187.99

All Prices are in US Dollars and do not include duties



The RMSP-CAT6-4 Surge Protector provides surge protection for up to four Ethernet lines using 10/100/1000 data rates. The use of ultra-low capacitance diodes ensures superior high frequency response and improved return loss for the four data pairs on each line under surge protection. The unit is 802.3af Power over Ethernet (PoE) compatible for normal or reverse polarity systems.

The compact 1U Rack Panel features a clean, system wide mounting of the circuit protectors and may be installed in the rear of the 19 Inch Rack where they are normally required for line in and out.

This protector is also available in a 12-port, 2U rack version, see RMSP-CAT6-12.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • 4 Lines Protection from One Panel Shielded RJ45 jacks
  • CAT5, CAT5e and CAT6 compatibility
  • Field Replaceable Modules
  • Ultra-Low Capacitance Diodes
  • 802.3af Power over Ethernet, PoE compliant

Application
  • 10/100/1000 Ethernet
  • Wireless Access Points & Bridges
  • CCTV IP Cameras
  • Upstream PoE Switches