To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

19" Rack Mount Quad Hi-Power Telephone/DSL/T1 Lightning Surge Protector - RJ11 Jacks

The RMSP-DT-4 is a high performance 3-stage lightning protector that provides superior protection for up to four DSL, Telephone and T1 lines from transients and surges.

Failsafe Feature

The RMSP-DT-4 is designed to convert into a failsafe mode in the rare case of a catastrophic surge or lightning event. For this mode, the resistors in the second stage will fuse and portions of the diode array will short. This effectively disconnects the line from sensitive equipment thus limiting damage. The individual protector modules are field replaceable.

The RMSP-DT-4 features eight RJ11 jacks for ease of installation. The compact 1U rack panel features a clean, system wide mounting of the circuit protectors and may be installed in the rear of the 19 inch rack where they are normally required for line in and out.

For additional information and complete specifications, see data sheet below.

This protector is also available in a 12-line rack mount version, see RMSP-DT-12.


Features
  • Protects 4 telephone/DSL lines
  • 3-Stage surge protection, superior to diode or TVS only based designs
  • RJ11 Jacks
  • Field replaceable modules
  • 1U rack panel
Application
  • DSL/Telephone lines
  • T1/E1/J1 Telco lines

SKU RMSP-DT-4
QTY available 22
Quantity Price
1 - 9 $191.99
10 - 24 $188.15
25 - 99 $184.31
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $191.99

Key Specifications

Key Specifications