To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

48Vdc Data Line Protector 10/100 Poe RJ45S F/F

Item # LPXTRJ45S-100TX-POE
Availability
5
Price Table
Quantity Price
1 - 9 $41.30
10 - 24 $39.65
25 - 99 $38.00
100 + Call Us
Add to Cart

Description

The LPXTRJ45S-100TX-POE surge suppressor is designed to protect equipment from transient over-voltages on Power over Ethernet applications. The suppression protects the Ethernet circuit by limiting the magnitude of transient over-voltages that are present on each pair relative to each other and relative to ground.

Features
  • All eight data lines protected
  • Integral mounting feet
  • In-Line Protection for 10/100Base-T PoE Ethernet data lines
Application
  • IP Surveillance Cameras
  • VoIP (Voice over Internet Protocol) Telephones
  • Wired Switches
  • Wireless LAN Access Points and Bridges


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov