48Vdc Data Line Protector 1Gb Poe RJ45S F/F

Item # LPXTRJ45S-GB-POE
Availability
24
Price Table
Quantity Price
1 - 9 $171.99
10 - 24 $165.11
25 - 99 $158.23
100 + Call Us
Add to Cart

Description

The LPXTRJ45S-GB-POE 1Gb (1000 Base-T) surge suppressor is a high-speed, high-current, solid-state device designed to protect equipment from transient over-voltages on high-speed data lines with RJ-45 connectors using pins 1-8. It performs this function by limiting the magnitude of transient over-voltages that are present on each pair relative to each other and relative to ground. Continuous bi-polar, bi-directional, non-interrupting protection is provided. It also includes a ground stud that must be connected to the system ground. Note: Cut ground lead as short as possible for optimum suppression.

Features
  • In-Line Protection for Gigabit 1000 Mb/s Ethernet data lines
  • Integral mounting feet
  • Protected Pairs (1/2), (4/5), (3/6) and (7,8)
Application
  • Wired Switches
  • Wireless LAN Access Points and Bridges
  • IP Surveillance Cameras
  • VoIP (Voice over Internet Protocol) Telephones


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov