To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

5VDC LPXT Data Line Protector Module 10/100 RJ45 F/F

The LPXT-MOD-CHASSIS is a 1RU 19" rack mount chassis designed to hold up to 16 LPXT protection modules which when installed into the chassis leaves all input/output connections facing front. The LPXT Series Protection Modules employ a hybrid protection solution comprised of high-energy gas discharge tube technology and low-capacitance transient blocking technology. You can mix & match the different modules to meet your unique configuration requirements.
Note: The dedicated dual ground studs on the rear of the unit must be connected to the nearest master ground bar for proper operation.

Features
  • 14 gauge aluminum, beige powder coat
  • Easy mix & match plug and play operation
  • Mounts to Standard 1U 19 Inch Rack Space
  • Supports up to sixteen (16) L-com LPXT Series modules
Application
  • Intra-building cable runs
  • VoIP telephone
  • Wireless access points, servers and routers
  • 10/100/1000 Base-T Ethernet equipment
  • IP, network or web cameras

SKU LPXT-MOD-C1D2
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications