7/16 DIN Female to 7/16 DIN Female Bulkhead 800-2250 MHz 1/4 Wave Protector

SKU ALQ2-DFDFB
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The ALQ2-DFDFB is a Broadband Quarter Wave DC-Short suppressor designed for 800-2250 MHz applications. This unit is designed to pass the desired frequency while suppressing lightning surges. The ALQ2-DFDFB functions like a signal filter, operating within 800-2250 MHz. Lightning strike electrical surges which operate at low frequencies (outside the ALQ2-DFDFB operating range) are diverted through the protector's short-circuit to the ground.

The unit's non-gas tube design, multi-strike capability and fast response time make it suitable for a wide range of applications. A ground lug is provided directly on the lightning protector's housing, which allow for superior grounding. Both connector ports of this suppressor are equally protected. This provides equal protection no matter which way it is installed.

The ALQ2-DFDFB features a 7/16 DIN Female Bulkhead connector with a rubber o-ring seal for mounting through an enclosure wall or panel.

For additional information and complete specifications, see data sheet in Downloads section.


Features
  • Broadband protection - 800-2250 MHz
  • High quality construction
  • Multi-strike capability
  • Quarter wave design, no gas tube to replace
  • Bi-directional, can be used in the transmit & receive paths

Application
  • Broadband wireless systems
  • Cellular band applications
  • Protect wireless devices and networks from damage due to lightning strikes
  • Protection Distributed Antenna Systems (DAS)

Key Specifications

Key Specifications

Impedance
50 Ohm
Connector In Series
7/16 DIN
Connector In Gender
Female
Connector Out Series
7/16 DIN
Connector Out Gender
Female
Minimum Frequency
800 MHz
Maximum Frequency
2.25 GHz