0 items
Tariff Information
Same Day Shipping
Quick Order
Login
Toll Free
+1 (800) 341-5266
International
+1 (978) 682-6936
Technology
Type
NEW PRODUCTS
CUSTOM CABLES
TECHNOLOGY
AUDIO/VIDEO
AUDIO/VIDEO
DIGITAL VIDEO CABLES
ANALOG VIDEO CABLES
AUDIO CABLES
ADAPTERS
CONNECTORS
BULK CABLE
75 OHM COAX PRODUCTS
EXTERNAL VIDEO CARDS
VIDEO EXTENDERS
VIDEO SPLITTERS
VIDEO COAX PROTECTORS
KVM SWITCHES AND EXTENDERS
WALL PLATES
PANELS
COAXIAL INTERCONNECT
COAXIAL INTERCONNECT
CABLE ASSEMBLIES
ADAPTERS
CONNECTORS
BULK CABLE
CAPS
PANELS
TOOLS
ACCESSORIES
COAXIAL PASSIVE COMPONENTS
COAXIAL PASSIVE COMPONENTS
RF SPLITTERS
BANDPASS FILTERS
DIPLEXERS
TERMINATORS
BALUN
RF FIXED ATTENUATORS
MATCHING PADS
D-SUBMINIATURE
D-SUBMINIATURE
CABLE ASSEMBLIES
ADAPTERS
CONNECTORS
BULK CABLE
SWITCH BOXES
TOOLS
LOOPBACKS
KITS
WALL PLATES
PANELS
AIR GAP SWITCHES
SERIAL CONVERSION
ACCESSORIES
ETHERNET AND TELEPHONY
ETHERNET AND TELEPHONY
CABLE ASSEMBLIES
COUPLERS/ADAPTERS
CONNECTORS/KEYSTONE JACKS
BULK CABLE
TOOLS
WALL PLATES/SURFACE MOUNT BOXES/TERMINATION BLOCKS
CONVERTERS
SWITCHES
LIGHTNING/SURGE PROTECTORS
PANELS
AIR GAP SWITCHES
TEST AND MEASUREMENT
FIBER OPTIC
FIBER OPTIC
CABLE ASSEMBLIES
COUPLERS/ADAPTERS
CONNECTORS
BULK CABLE
TRANSCEIVERS
ACTIVE CABLE ASSEMBLIES
PASSIVE FILTERS
PASSIVE COMPONENTS AND DEVICES
OPTICAL LINK EXTENSION
TERMINATION ENCLOSURES AND PANELS
ATTENUATORS
LOOPBACKS
TOOLS
TEST AND MEASUREMENT
KITS
AIR GAP SWITCHES
INDUSTRIAL BULK CABLE
INDUSTRIAL BULK CABLE
POWER AND CONTROL
DATA
MILITARY AEROSPACE
MILITARY AEROSPACE
ANTENNAS
CABLE ASSEMBLIES
CONNECTORS AND CONTACTS
WEATHERPROOF ENCLOSURE
WEATHERPROOF ENCLOSURE
NEMA ENCLOSURES (INDOOR/OUTDOOR)
NEMA ENCLOSURE ACCESSORIES
USB
USB
CABLE ASSEMBLIES
ADAPTERS
CONNECTORS
BULK CABLE
HUBS, CONVERTERS, CARDS
EXTENDERS
SWITCH BOXES
PANELS
RUGGED INDUSTRIAL HARSH ENVIRONMENT
RUGGED INDUSTRIAL HARSH ENVIRONMENT
ETHERNET
FIBER OPTIC
USB
AUDIO/VIDEO
D-SUBMINIATURE
NEMA
SWITCHES
CONVERTERS
AMPLIFIERS
POWER OVER ETHERNET
POWER OVER ETHERNET
INJECTORS/SPLITTERS
INJECTORS WITH POWER SUPPLY
INJECTOR HUBS
EXTENDERS
SWITCHES
RACKS CABINETS AND PATHWAYS
RACKS CABINETS AND PATHWAYS
FLOOR MOUNTED RACKS
WALL MOUNTED RACKS
CABINETS
CABLE ROUTING AND MANAGEMENT ACCESSORIES
WHITE RACKS CABINETS AND ACCESSORIES
23 INCH RACKS AND ACCESSORIES
LIGHTING
WIRELESS
WIRELESS
ANTENNAS
AMPLIFIERS
ACCESS POINTS/GATEWAYS
FILTERS
SPLITTER/DIVIDERS
SURGE PROTECTORS
FIREWIRE/DIN/SCSI/SATA
FIREWIRE/DIN/SCSI/SATA
CABLE ASSEMBLIES
ADAPTERS, COUPLERS, SPLITTERS
CONNECTORS
CONNECTOR COVERS
PANELS
IEEE-488 GPIB
IEEE-488 GPIB
CABLE ASSEMBLIES
ADAPTERS
CONNECTORS
GPIB PCI CARD
SWITCH BOXES
PANELS
CONVERTERS
POWER PRODUCTS
POWER PRODUCTS
POWER CORDS
BULK CABLE
CONNECTORS
FUSE HOLDERS
BATTERY HOLDERS
SWITCHES
INDICATORS
POWER STRIP/SURGE SUPPRESSORS
POWER SUPPLIES
UPS SYSTEMS
IOT
IOT
DIFFERENTIAL PRESSURE SENSORS
LEVEL TRANSMITTERS
PRESSURE SENSORS
PRESSURE TRANSMITTERS
PROXIMITY SENSORS
DATA ACQUISITION
TYPE
ANTENNAS
ANTENNAS
MILITARY AEROSPACE
CELLULAR
DAS
ISM
LPWAN
MIMO
WLAN
PUBLIC SAFETY
RFID
WIMAX
SCADA
HOMELAND SECURITY
GPS/GNSS
MOBILE/VEHICULAR
PORTABLE
ACCESSORIES
CBRS
ADAPTERS
ADAPTERS
AUDIO/VIDEO
COAXIAL
D-SUBMINIATURE
ETHERNET/TELEPHONY
FIBER OPTIC
FIREWIRE/DIN/SCSI/SATA
IEEE-488 GPIB
USB
CONNECTORS
CONNECTORS
AUDIO/VIDEO
CIRCULAR
COAXIAL
D-SUBMINIATURE
ETHERNET/TELEPHONY
FIBER OPTIC
FIREWIRE/DIN/SCSI/SATA
IEEE-488 GPIB
USB
AISG/RET
POWER
CABLE ASSEMBLIES
CABLE ASSEMBLIES
AUDIO/VIDEO
COAXIAL
D-SUBMINIATURE
ETHERNET/TELEPHONY
FIBER OPTIC
FIREWIRE/DIN/SCSI/SATA
IEEE-488 GPIB
USB
POWER CORDS
COLD SHRINK
BULK CABLE
BULK CABLE
AUDIO/VIDEO
COAXIAL
MULTICONDUCTOR
ETHERNET/TELEPHONY
FIBER OPTIC
USB
POWER
INDUSTRIAL
WIRELESS AP/ROUTERS/ADAPTERS
WIRELESS AP/ROUTERS/ADAPTERS
ACCESS POINTS
GATEWAYS
SENSORS
WIRELESS MODULES
DEVELOPMENT KITS
AMPLIFIERS
AMPLIFIERS
BOOSTER/BOOSTER KITS
ENCLOSURES
ENCLOSURES
FIBER OPTIC
NEMA (INDOOR/OUTDOOR)
ACCESSORIES/REPLACEMENT PARTS
RACKS CABINETS AND PATHWAYS
RACKS CABINETS AND PATHWAYS
FLOOR MOUNTED RACKS
WALL MOUNTED RACKS
CABINETS
CABLE ROUTING AND MANAGEMENT ACCESSORIES
WHITE RACKS CABINETS AND ACCESSORIES
23 INCH RACKS AND ACCESSORIES
LIGHTING
PATCH PANELS AND RACKS
PATCH PANELS AND RACKS
19 INCH RACKS, CABINETS AND ACCESSORIES
AUDIO/VIDEO
COAXIAL
D-SUBMINIATURE
CAT5E/CAT6/CAT6A
CAT5, 6 LIGHTNING/SURGE PROTECTORS
FIBER OPTIC
FIBER OPTIC ENCLOSURES AND SPLICE TRAYS
USB
IEEE-488 GPIB
DIN RAIL
DIN RAIL ENCLOSURES
UNIVERSAL (CUSTOMIZABLE) PATCH PANELS
LIGHTNING/SURGE PROTECTORS
LIGHTNING/SURGE PROTECTORS
RF COAX SURGE PROTECTORS
POE INJECTOR/SURGE PROTECTORS
CAT5, 5E, 6, 6A PROTECTORS/POE, POE+, POE++ PROTECTORS
TELEPHONE/DSL/T1
RS422/RS485 PROTECTORS
4-20MA CURRENT LOOP PROTECTORS
AISG/RET PROTECTORS
PUBLIC ADDRESS SYSTEMS
ELECTRICAL BOX MOUNT
DIN RAIL MOUNT PROTECTORS
VIDEO COAX PROTECTORS
PTZ CAMERA PROTECTORS
USB SURGE PROTECTORS
OUTDOOR RATED SURGE PROTECTORS
GROUNDING KITS
ACCESSORIES/REPLACEMENT PARTS
GROUNDING ACCESSORIES
AC SURGE PROTECTORS
CABLE ROUTING AND MANAGEMENT
CABLE ROUTING AND MANAGEMENT
CABLE TRAYS AND ACCESSORIES
CABLE DUCTS
LADDER RACK
RACEWAY
SENSORS
SENSORS
AIR QUALITY
CURRENT
GAS
LEVEL
MULTI-SENSOR
PRESSURE
PROXIMITY
TEMPERATURE & HUMIDITY
VIBRATION
WATER QUALITY
LIMIT SWITCH
DATA ACQUISITION
OCCUPANCY
TOOLS
TOOLS
CRIMP
CUT
PUNCH
FIBER
STRIP
INSERTION/EXTRACTION
MISCELLANEOUS
TEST EQUIPMENT
TEST EQUIPMENT
TEST LEADS
CABLE TESTERS
ENVIRONMENTAL TESTERS
ELECTRICAL TESTERS
LABEL PRINTERS
LABEL PRINTERS
BRADY PRINTERS
BRADY PRINTER LABELS
WRAP LABELS
SWITCHES
SWITCHES
POWER
FUSE HOLDERS
FUSE HOLDERS
INDICATORS
INDICATORS
STANDARD
LED HOLDERS
BATTERY HOLDERS
BATTERY HOLDERS
NEW PRODUCTS
CUSTOM CABLES
Technology
Audio/Video
Audio/Video
Audio/Video
Audio/Video
Digital Video Cables
Analog Video Cables
Audio Cables
Adapters
Connectors
Bulk Cable
75 Ohm Coax Products
External Video Cards
Video Extenders
Video Splitters
Video Coax Protectors
KVM Switches and Extenders
Wall Plates
Panels
Coaxial Interconnect
Coaxial Interconnect
Coaxial Interconnect
Coaxial Interconnect
Cable Assemblies
Adapters
Connectors
Bulk Cable
Caps
Panels
Tools
Accessories
Coaxial Passive Components
Coaxial Passive Components
Coaxial Passive Components
Coaxial Passive Components
RF Splitters
Bandpass filters
Diplexers
Terminators
Balun
RF Fixed Attenuators
Matching Pads
D-Subminiature
D-Subminiature
D-Subminiature
D-Subminiature
Cable Assemblies
Adapters
Connectors
Bulk Cable
Switch Boxes
Tools
Loopbacks
Kits
Wall Plates
Panels
Air Gap Switches
Serial Conversion
Accessories
Ethernet and Telephony
Ethernet and Telephony
Ethernet and Telephony
Ethernet and Telephony
Cable Assemblies
Couplers/Adapters
Connectors/Keystone Jacks
Bulk Cable
Tools
Wall Plates/Surface Mount Boxes/Termination Blocks
Converters
Switches
Lightning/Surge Protectors
Panels
Air Gap Switches
Test and Measurement
Fiber Optic
Fiber Optic
Fiber Optic
Fiber Optic
Cable Assemblies
Couplers/Adapters
Connectors
Bulk Cable
Transceivers
Active Cable Assemblies
Passive Filters
Passive Components and Devices
Optical Link Extension
Termination Enclosures and Panels
Attenuators
Loopbacks
Tools
Test and Measurement
Kits
Air Gap Switches
Industrial Bulk Cable
Industrial Bulk Cable
Industrial Bulk Cable
Industrial Bulk Cable
Power and Control
Data
Military Aerospace
Military Aerospace
Military Aerospace
Military Aerospace
Antennas
Cable Assemblies
Connectors and Contacts
Weatherproof Enclosure
Weatherproof Enclosure
Weatherproof Enclosure
Weatherproof Enclosure
NEMA Enclosures (Indoor/Outdoor)
NEMA Enclosure Accessories
USB
USB
USB
USB
Cable assemblies
Adapters
Connectors
Bulk Cable
Hubs, Converters, Cards
Extenders
Switch Boxes
Panels
Rugged Industrial Harsh Environment
Rugged Industrial Harsh Environment
Rugged Industrial Harsh Environment
Rugged Industrial Harsh Environment
Ethernet
Fiber Optic
USB
Audio/Video
D-subminiature
NEMA
Switches
Converters
Amplifiers
Power Over Ethernet
Power Over Ethernet
Power Over Ethernet
Power Over Ethernet
Injectors/Splitters
Injectors with Power Supply
Injector Hubs
Extenders
Switches
Racks Cabinets and Pathways
Racks Cabinets and Pathways
Racks Cabinets and Pathways
Racks Cabinets and Pathways
Floor Mounted Racks
Wall Mounted Racks
Cabinets
Cable Routing and Management Accessories
White Racks Cabinets and Accessories
23 Inch Racks And Accessories
Lighting
Wireless
Wireless
Wireless
Wireless
Antennas
Amplifiers
Access Points/Gateways
Filters
Splitter/Dividers
Surge protectors
Firewire/DIN/SCSI/SATA
Firewire/DIN/SCSI/SATA
Firewire/DIN/SCSI/SATA
Firewire/DIN/SCSI/SATA
Cable Assemblies
Adapters, Couplers, Splitters
Connectors
Connector Covers
Panels
IEEE-488 GPIB
IEEE-488 GPIB
IEEE-488 GPIB
IEEE-488 GPIB
Cable Assemblies
Adapters
Connectors
GPIB PCI Card
Switch Boxes
Panels
Converters
Power Products
Power Products
Power Products
Power Products
Power Cords
Bulk Cable
Connectors
Fuse Holders
Battery Holders
Switches
Indicators
Power Strip/Surge Suppressors
Power Supplies
UPS Systems
IOT
IOT
IOT
IOT
Differential Pressure Sensors
Level Transmitters
Pressure Sensors
Pressure Transmitters
Proximity Sensors
Data Acquisition
Type
Antennas
Antennas
Antennas
Antennas
Military Aerospace
Cellular
DAS
ISM
LPWAN
MIMO
WLAN
Public Safety
RFID
WIMAX
SCADA
Homeland Security
GPS/GNSS
Mobile/Vehicular
Portable
Accessories
CBRS
Adapters
Adapters
Adapters
Adapters
Audio/video
Coaxial
D-subminiature
Ethernet/Telephony
Fiber Optic
Firewire/DIN/SCSI/SATA
IEEE-488 GPIB
USB
Connectors
Connectors
Connectors
Connectors
Audio/Video
CIRCULAR
Coaxial
D-subminiature
Ethernet/Telephony
Fiber Optic
Firewire/DIN/SCSI/SATA
IEEE-488 GPIB
USB
AISG/RET
Power
Cable Assemblies
Cable Assemblies
Cable Assemblies
Cable Assemblies
Audio/Video
Coaxial
D-subminiature
Ethernet/Telephony
Fiber Optic
Firewire/DIN/SCSI/SATA
IEEE-488 GPIB
USB
Power Cords
Cold Shrink
Bulk Cable
Bulk Cable
Bulk Cable
Bulk Cable
Audio/Video
Coaxial
Multiconductor
Ethernet/Telephony
Fiber Optic
USB
Power
Industrial
Wireless AP/Routers/Adapters
Wireless AP/Routers/Adapters
Wireless AP/Routers/Adapters
Wireless AP/Routers/Adapters
Access points
Gateways
Sensors
Wireless modules
Development kits
Amplifiers
Amplifiers
Amplifiers
Amplifiers
Booster/Booster Kits
Enclosures
Enclosures
Enclosures
Enclosures
Fiber Optic
NEMA (Indoor/Outdoor)
Accessories/Replacement Parts
Racks Cabinets and Pathways
Racks Cabinets and Pathways
Racks Cabinets and Pathways
Racks Cabinets and Pathways
Floor Mounted Racks
Wall Mounted Racks
Cabinets
Cable Routing and Management Accessories
White Racks Cabinets and Accessories
23 Inch Racks And Accessories
Lighting
Patch Panels and Racks
Patch Panels and Racks
Patch Panels and Racks
Patch Panels and Racks
19 Inch Racks, Cabinets and Accessories
Audio/Video
Coaxial
D-Subminiature
Cat5e/Cat6/Cat6a
Cat5, 6 Lightning/Surge Protectors
Fiber Optic
Fiber Optic Enclosures and Splice Trays
USB
IEEE-488 GPIB
DIN Rail
DIN Rail Enclosures
Universal (customizable) Patch Panels
Lightning/Surge Protectors
Lightning/Surge Protectors
Lightning/Surge Protectors
Lightning/Surge Protectors
RF Coax Surge Protectors
PoE Injector/Surge Protectors
Cat5, 5e, 6, 6A Protectors/PoE, PoE+, PoE++ Protectors
Telephone/DSL/T1
RS422/RS485 Protectors
4-20mA Current Loop Protectors
AISG/RET Protectors
Public Address Systems
Electrical Box Mount
DIN Rail Mount Protectors
Video Coax Protectors
PTZ Camera Protectors
USB Surge Protectors
Outdoor Rated Surge Protectors
Grounding Kits
Accessories/Replacement Parts
Grounding Accessories
AC SURGE PROTECTORS
Cable Routing and Management
Cable Routing and Management
Cable Routing and Management
Cable Routing and Management
Cable Trays and Accessories
Cable Ducts
Ladder Rack
Raceway
Sensors
Sensors
Sensors
Sensors
Air Quality
Current
Gas
Level
Multi-Sensor
Pressure
Proximity
Temperature & Humidity
Vibration
Water Quality
Limit Switch
Data Acquisition
Occupancy
Tools
Tools
Tools
Tools
Crimp
Cut
Punch
Fiber
Strip
Insertion/Extraction
Miscellaneous
Test Equipment
Test Equipment
Test Equipment
Test Equipment
Test leads
Cable Testers
Environmental Testers
Electrical Testers
Label Printers
Label Printers
Label Printers
Label Printers
Brady Printers
Brady Printer Labels
Wrap labels
Switches
Switches
Switches
Switches
Power
FUSE HOLDERS
Indicators
Indicators
Indicators
Indicators
Standard
LED Holders
BATTERY HOLDERS
NEW PRODUCTS
CUSTOM CABLES
Toll Free
+1 (800) 341-5266
International
+1 (978) 682-6936
mobile.header.customer.chat
Home
/
Surge Protector
/
Coaxial Protectors
/
LP Coaxial VHF
/
7/16 F/F In/Out RF Surge Protector 100MHz - 512MHz 750W IP67 20kA Surge Filter
7/16 F/F In/Out RF Surge Protector 100MHz - 512MHz 750W IP67 20kA Surge Filter
SKU
LCSP1037
QTY available
11
Quantity
Price
1 - 9
$39.75
10 - 24
$38.16
25 - 99
$36.57
100 +
Call Us
Price
$39.75
Quantity
-
+
Add to Cart
All Prices are in US Dollars and do not include duties
RF surge protector (also known as lightning arrester) LCSP1037 from L-com utilizing a patented filter surge protection technology acts as a high-band filter shunting surge energy to ground to protect critical hardware while maintaining the RF performance. This RF surge protector component is manufactured in a coaxial in-line design with wide operating frequency range and available in stock with same day shipping .
Features
Multi-strike capability
Waterproof IP67 rated
DC Block
Max RF Power 750W
VSWR <1.1
Application
Public safety systems
Emergency response systems
Documents and Resources
3D CAD Model (.step)
2D Drawing (.pdf)
Key Specifications
Key Specifications
Impedance
50 Ohm
Connector In Series
7/16 DIN
Connector In Gender
Female
Connector Out Series
7/16 DIN
Connector Out Gender
Female
Minimum Frequency
100 MHz
Maximum Frequency
512 MHz
Maximum Input Power
750 Watts
Direction
Bidirectional
Throughput Energy
0.5 uJ
First Name
*
Last Name
*
Company
*
Job Title
*
Email Address
*
Phone Number
*
[+][country code][area code][local phone number]
Type of Request
*
EU REACH SVHC
EU RoHS Directive
PFAS Identification
TSCA
Select one or more types.
Part Numbers
*
Please provide the part number(s), separated by a comma.