Compact Weatherproof 10/100/1000 Base-T CAT6 Gas Tube Lightning Protector - RJ45 Jacks

SKU ALS-CAT6JT
QTY available 233
Quantity Price
1 - 24 $129.99
25 - 49 $123.49
50 - 99 $116.99
100 + Call Us
Price $129.99

All Prices are in US Dollars and do not include duties



The ALS-CAT6JT Lightning Protector provides superior lightning and surge protection for indoor 10/100/1000 Base-T Ethernet networks. The unit has low line to line and line to ground capacitance to minimize distortion of high-speed signals. The design provides protection for both common and differential mode surges.

This protector is compatible with 802.3af/at Power-over-Ethernet (PoE) devices. This device supports PoE mode A and B for power. The ALS-CAT6JT shielded RJ45 jacks are isolated from the safety ground. This minimizes the chance of a ground loop being introduced.

This unit features a weatherproof ABS enclosure with gasketed cover and concealed mounting holes. PG16 cable glands are provided on the enclosure as well as an external ground clamp to provide a tie point for earth ground. The PG16 cable glands are large enough to pass an un-booted RJ45 connector through so pre-terminated cables can be used.

For mounting to masts up to 2 inches in diameter, the HGX-PMT24 mast mounting kit is available (sold separately).

For additional information and complete specifications, click on the Data Sheet link.

Not sure which level of protection is required for your application?
View Our Model Comparison Chart.


Features
  • CAT6, CAT5e and CAT5 compatibility
  • Reliable differential gas tube protection
  • Cable shield isolated from safety ground
  • IEEE 802.11af/at Power-Over-Ethernet (PoE) compatible
  • Weatherproof ABS enclosure with gasketed cover and shielded RJ45 jacks

Application
  • 10/100/1000 Base-T Ethernet Equipment
  • IP Cameras
  • Wireless Access Points & Bridges
  • Wireless Client Adapters


Documents and Resources