To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Data Line Protector Bulkhead Mount 10/100 PoE 48VDC

Item # LPXT-BH-POE-48V
Availability
7
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

The LPXT-BH series offers outdoor data line protection designed to support Ethernet / Cat5e applications including 10/100 / PoE, GbE AND GbE / PoE. These products incorporate advantages of coordinated high-power gas discharge tube (GDT) and self gated current transistor protection in a single protector, utilizing a weather sealed housing and RJ-45 connection interface.

Features
  • Bulkhead mount design
  • In-Line Protection for 10/100 & Gigabit 1000 Mb/s PoE Ethernet data lines
  • High-power gas discharge tube (GDT)
  • Protected Pairs (1/2), (4/5), (3/6) and (7,8)
  • Self gated current transistor protection
Application
  • IP Surveillance Cameras
  • VoIP (Voice over Internet Protocol) Telephones
  • Wired Switches
  • Wireless LAN Access Points and Bridges


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov