To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Data Line Protector Bulkhead Mount 1Gb PoE 48VDC, Silicon Cascaded Design

The LPXT-BH series offers outdoor data line protection designed to support Ethernet / Cat5e applications including 10/100 / PoE, GbE AND GbE / PoE. These products incorporate advantages of coordinated high-power gas discharge tube (GDT) and self gated current transistor protection in a single protector, utilizing a weather sealed housing and RJ-45 connection interface.

Features
  • High-power gas discharge tube (GDT)
  • Protected Pairs (1/2), (4/5), (3/6) and (7,8)
  • Self gated current transistor protection
  • Bulkhead mount design
  • In-Line Protection for 10/100 & Gigabit 1000 Mb/s PoE Ethernet data lines
Application
  • IP Surveillance Cameras
  • VoIP (Voice over Internet Protocol) Telephones
  • Wired Switches
  • Wireless LAN Access Points and Bridges

SKU LPXT-BH-GB-POE-48V
QTY available Call us
Quantity Price
1 - 9 $48.00
10 - 24 $46.08
25 - 99 $44.16
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $48.00

Key Specifications

Key Specifications