To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Data Line Protector Bulkhead Mount 1Gb PoE 48VDC, Silicon Cascaded Design 2

The LPXT-BH series offers outdoor data line protection designed to support Ethernet / Cat5e applications including 10/100 / PoE, GbE AND GbE / PoE. These products incorporate advantages of coordinated high-power gas discharge tube (GDT) and self gated current transistor protection in a single protector, utilizing a weather sealed housing and RJ-45 connection interface.

Features
  • Bulkhead mount design
  • In-Line Protection for 10/100 & Gigabit 1000 Mb/s PoE Ethernet data lines
  • High-power gas discharge tube (GDT)
  • Protected Pairs (1/2), (4/5), (3/6) and (7,8)
  • Self gated current transistor protection
Application
  • Wired Switches
  • Wireless LAN Access Points and Bridges
  • IP Surveillance Cameras
  • VoIP (Voice over Internet Protocol) Telephones

SKU LPXT-BH-CDGB-POE48V
QTY available 2
Quantity Price
1 - 9 $233.99
10 - 24 $229.31
25 - 99 $224.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $233.99

Key Specifications

Key Specifications